UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

Reliable performer

The BLOCK bevel gear motor requires low maintance and ensures safe operation over long life cycles. It is versatile in use and can be adapted to a wide range of applications. The gear units faeture a cast iron housing that is torsionally rigid and capable of withstanding high axial and radial loads. The UNICASE concept combines all gear elements in a single housing. As a result, the UNICASE Helical Bevel Gear Motor offers several advantages:

  • Operational reliability thanks to long service life
  • Cost-effectiveness due to high efficiency and low maintenance
  • Flexible thanks to various housing designs

Product versions

  • Sizes: 11
  • Design: M1, M2, M3, M4, M5, M6
  • Ratio: 8.04 - 13432.68
  • Solid and hollow shaft (key, GRIPMAXXTM, shrink disc) 
  • Shaft-, flange- and foot-mounted versions available
  • Various options from the modular product system

Product characteristics

  • Highly efficient for low operating costs
  • Torsionally rigid cast iron housing offers robustness, durability and low maintenance
  • Various bearing concepts ensure high axial and radial load and enable safe operation
  • Versatile use thanks to application-specific designs

B1000 - Operating and installation instructions – Gear unit


B1000 - Operating and installation instructions – Gear unit
  • Download Japanese
  • Download English
Documentation Details
no docgroup found with id 37915 no docgroup found with id 37916

G2122 - Catalogue – ATEX explosion protection


G2122 - Catalogue – ATEX explosion protection
  • Download English
Documentation Details

G1000 - Catalogue – Gear units – Constant speed drives


G1000 - Catalogue – Gear units – Constant speed drives
  • Download Japanese
  • Download English
Documentation Details

G5000 - Catalogue – Gear motors with IE5+ energy efficiency


G5000 - Catalogue – Gear motors with IE5+ energy efficiency
  • Download English
Documentation Details

C411000 - Declaration of conformity (ATEX) – Gear units (2D+2G)


C411000 - Declaration of conformity (ATEX) – Gear units (2D+2G)
  • Download English
Documentation Details

C412000 - Declaration of conformity (ATEX) – Gear units (3D+3G)


C412000 - Declaration of conformity (ATEX) – Gear units (3D+3G)
  • Download English
Documentation Details
no docgroup found with id 94958

PL1040 - Spare parts list – Helical Bevel Gear Unit


PL1040 - Spare parts list – Helical Bevel Gear Unit
  • Download English
Documentation Details

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimisation. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Spare parts and spare parts management

Fast delivery of spare parts
Failures and technical problems cost time and money. To ensure that you will receive optimum support in case of a problem, we are ready to help you at any time and offer a 24/7 service for spare parts, replacement drives and technical support. Our experienced engineers and technicians solve your machine and drive problems quickly and efficiently.

Construction and engineering

Easy drive design
With the comprehensive product solutions from our NORD modular system, we can implement almost every customer application. However, too much choice can result in an information overload. Whether digital self-service or personal advice: We support you with the drive selection and show you how to succeed in getting the best possible drive system.

Digitale Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.

Product variants & applications

NORD provides you with tailor-made drive solutions from a single source. Each component in our modular product system can be extended with a motor, a gear unit, drive electronics and accessories. With personalised advice, we help you implement the best drive solution for your application. Find out more about the possibilities this product offers: 

  • UNICASE Helical Bevel Gear Unit for screw conveyors

    UNICASE Helical Bevel Gear Motors are a proven solution for screw conveyors. The UNICASE™ housing is ideally suited for high radial and axial loads as well as extreme conditions such as dirt and moisture. Further advantages:

    • High stability makes the drive solution durable, reliable and cost-efficient
    • An optional backstop prevents material back flow in case of a power outage
    • NORD drive electronics enable reliable speed control, safe torque control, smooth starting, stopping and reversing the motor 
  • UNICASE Helical Bevel Gear Units for (drag) chain conveyors

    In drag chain conveyor applications, drive solutions with UNICASE Helical Bevel Gear Units can demonstrate their full advantages. The systems are individually adaptable, as changes in direction can be easily implemented.

    • UNICASETM housing principle lowers maintenance requirements
    • High stability makes the drive solution durable, reliable and cost-efficient
    • Optimal power transmission ensures high efficiency

Further product information

Energy efficiency and TCO consulting

With both our innovative products and comprehensive service offers, we support you in finding the most suitable and energy-efficient solution for your drive technology. All our drive components, whether gear unit, motor or frequency inverter, are optimised for resource-saving use.

Modernisation and extension

Latest technical standard
Drive modernisation is used to update to newer technology, increase efficiency and thus reduce the carbon footprint. Benefit from technical progress and bring your drive technology up to date! With NORD, you have a competent and experienced partner by your side who knows what is important.

Please contact your NORD consultant.