Beverage

Complete drive solutions from a single source

NORD DRIVESYSTEMS covers a wide range of applications in the beverage industry with industry-specific, innovative drive solutions.

We know your business and precisely understand your requirements. We prefer long-term collaboration with our customers and partners. You can be confident that we will do everything that we can to reinforce the good reputation of your brand.

NORD DRIVESYSTEMS provides:

  • Extensive knowledge of applications and technical support
  • Complete drive solutions from a single source
  • Strong global presence and service
  • Thousands of installed drives in the food and beverage industry
  • Wide range of products with high quality standards
  • Great reliability, economy and service life
  • Recognised product quality compliant with international standards

DuoDrive

Two become one.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact installation space for flexible use
  • Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
  • System solution for simple commissioning and plug & play

IE5+ synchronous motor (TENV)

High-efficiency synchronous motor with hygienic design

  • 0.35 kW - 2.2 kW
  • IP69K (optional)
  • Worldwide approvals and acceptance
  • Compact and hygienic design, available with NXD tupH® for food-safe surface protection
  • Constant high efficiency over the entire adjustment range

NORDAC ON / ON+ SK 300P

Decentralised frequency inverter

  • Power range: 0.37 - 3.7 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Simple integration via multi-protocol Ethernet interface
  • Fast plug-and-play commissioning

UNIVERSAL SMI Worm Gear Unit

Worm gear unit with hygienic design

  • 0.12 kW - 4.0 kW
  • 21 Nm - 427 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running
  • Low space requirement thanks to compact design

NORDBLOC.1 Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminium alloy

  • 0.12 kW - 9.2 kW
  • 50 Nm - 660 Nm
  • High radial and axial load capacity ensures safe operation
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Lightweight thanks to aluminum housing

NORDBLOC.1 Helical Inline Gear Motor

Helical Inline Gear Unit with hygienic design

  • 0.12 kW - 37 kW
  • 30 Nm - 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low weight thanks to aluminum housing
  • Low noise levels thanks to quietrunning

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

UNICASE Parallel Gear Motor

Gear motor with slim design

  • 0.12 kW - 200 kW
  • 110 Nm - 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running

MAXXDRIVE® XC parallel gear unit

Industrial gear unit with compact, modular design

  • Power range: 1.5 kW–6,000 kW
  • Torque: 15,000 Nm- 282,000 Nm
  • XC means eXtra Compact
  • Modular design for tailor-made drive solutions
  • Low-noise operation

NORDAC BASE - SK 180E - Frequency Inverter

Decentralised frequency inverter

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Economic dimensioning with functional basic equipment
  • Low space requirements thanks to compact size

NORDAC PRO - SK 500P - Frequency Inverter

Frequency inverter for control cabinet installation

  • Power range: 0.25 kW – 160 kW
  • Protection class: IP20
  • Simple system integration via multi-protocol Ethernet interface
  • Fast commissioning due to voltage-free parameterisation via USB port
  • Multiple axis operation controllable via multi-encoder interface

A6028 - Beverage industry


A6028 - Beverage industry
  • Download 日本語
  • Download 英語
Documentation Details

More Information