Alternative Components
Since 1965, NORD has developed extensive experience in drive component design and manufacturing, supported by deep practical insight from real-world applications.
For example, a drive system with an average power consumption of 1.5hp (1.1 kW) and peak loads of 2.6hp (1.9 kW) driven by a 5.4hp (4 kW) motor operates at around 30 percent utilization, indicating potential for optimization.
Using a 3.0hp (2.2 kW) motor increases utilization to nearly 50 percent while still providing reserves for additional load requirements.
In large systems with many drives, such as intralogistics applications, NORD ECO can help improve individual drive system performance and reduce the number of different variants in use. This also lowers costs and simplifies maintenance and spare parts logistics.