Beverage

Complete drive solutions from a single source

NORD DRIVESYSTEMS covers a wide range of applications in the beverage industry with industry-specific, innovative drive solutions.

We know your business and precisely understand your requirements. We prefer long-term collaboration with our customers and partners. You can be confident that we will do everything that we can to reinforce the good reputation of your brand.

NORD DRIVESYSTEMS provides:

  • Extensive knowledge of applications and technical support
  • Complete drive solutions from a single source
  • Strong global presence and service
  • Thousands of installed drives in the food and beverage industry
  • Wide range of products with high quality standards
  • Great reliability, economy and service life
  • Recognised product quality compliant with international standards

DuoDrive

Two become one.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact installation space for flexible use
  • Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
  • System solution for simple commissioning and plug & play

IE5+ synchronous motor (TENV)

High-efficiency synchronous motor with hygienic design

  • 0.35 kW - 2.2 kW
  • IP69K (optional)
  • Worldwide approvals and acceptance
  • Compact and hygienic design, available with NXD tupH® for food-safe surface protection
  • Constant high efficiency over the entire adjustment range

NORDAC ON / ON+ SK 300P

Decentralised frequency inverter

  • Power range: 0.37 - 3.7 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Simple integration via multi-protocol Ethernet interface
  • Fast plug-and-play commissioning

UNIVERSAL SMI Worm Gear Unit

Worm gear unit with hygienic design

  • 0.12 kW - 4.0 kW
  • 21 Nm - 427 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running
  • Low space requirement thanks to compact design

NORDBLOC.1 Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminium alloy

  • 0.12 kW - 9.2 kW
  • 50 Nm - 660 Nm
  • High radial and axial load capacity ensures safe operation
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Lightweight thanks to aluminum housing

NORDBLOC.1 Helical Inline Gear Motor

Helical Inline Gear Unit with hygienic design

  • 0.12 kW - 37 kW
  • 30 Nm - 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low weight thanks to aluminum housing
  • Low noise levels thanks to quietrunning

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

UNICASE Parallel Gear Motor

Gear motor with slim design

  • 0.12 kW - 200 kW
  • 110 Nm - 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running

MAXXDRIVE® XC parallel gear unit

Industrial gear unit with compact, modular design

  • Power range: 1.5 kW–6,000 kW
  • Torque: 15,000 Nm- 282,000 Nm
  • XC means eXtra Compact
  • Modular design for tailor-made drive solutions
  • Low-noise operation

NORDAC BASE - SK 180E - Frequency Inverter

Decentralised frequency inverter

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Economic dimensioning with functional basic equipment
  • Low space requirements thanks to compact size

NORDAC PRO - SK 500P - Frequency Inverter

Frequency inverter for control cabinet installation

  • Power range: 0.25 kW – 160 kW
  • Protection class: IP20
  • Simple system integration via multi-protocol Ethernet interface
  • Fast commissioning due to voltage-free parameterisation via USB port
  • Multiple axis operation controllable via multi-encoder interface

Wild Goose Canning

Mobile, small footprint canning lines

Wild Goose Canning works closely with NORD in the development and production of canning equipment for the beverage industry. NORD impresses with its good quality and robust geared motors.

G.C. Evans

Driven by Service - Driven by NORD

Absolutely reliable drives and first-class customer service are two of the many advantages that NORD offers the plant manufacturer G.C Evans.

Octopi Brewery

NORD is on tap

For Octopi Brewing (USA), NORD DRIVESYSTEMS supplied drives with special surface treatment compliant with the requirements by the jobbing brewery. With surface treatment, these drives became particularly resistant against corrosion.

Brewery Forst

Europe's most modern brew house

The special beer brewery Forst produces in continuous operation. To ensure that mills, conveying systems and mixers do not fail, the brewery relies on reliable NORD geared motors.

TMCI

Authentic flavor ensured by new filtration system

TMCI is an innovative machine manufacturer for the foodstuffs and beverages industry. In cooperation with NORD, a new filtration plant was developed that can be cleaned easily and preserves the flavours particularly well.

MOPOS

Latest generation drives for turning machines in the box malting plant

A complex production process is required to develop different taste nuances. The machines run in continuous operation. To prevent breakdowns, MOPOS installs reliable NORD drives.

A6028 - Beverage industry


A6028 - Beverage industry
  • Download English
Documentation Details

More Information