CFC Open-loop Injection Control

Powerful Control of Synchronous Motors Without Encoder

An innovative method enables control without encoder even for dynamic applications. With CFC open-loop injection control, NORD optimises its drive systems featuring permanent magnet synchronous motors without encoder feedback. The method impresses with its high overload capacity and dynamics.

Benefits of CFC Open-loop Injection Control

High Cost Efficiency

  • No encoder is required. This reduces material and installation costs.
  • The method achieves high energy efficiency, especially in the partial load range.
  • Motors can be more compactly dimensioned for dynamic applications.

Fast Commissioning

  • No encoder commissioning is required.
  • Thanks to the intelligent control method, the solution is quickly ready for use via plug-and-play.

Optimal Overload Capacity and High Dynamics

  • Start-up occurs with 150% overload.
  • NORD's injection method enables more dynamic accelerations through shorter ramp times.

Sustainable Solution

  • Thanks to their compact design, reduced weight and high energy efficiency, drive systems with CFC open-loop injection control are a sustainable solution.

Ideal for Applications with Frequent Load Changes

  • The method is highly suited for applications in conveyor technology, packaging, production and more.

Our Products

CFC open-loop injection control can be used to control all NORD permanent magnet synchronous motors. The method is currently available as standard for two frequency inverters. In the future, it will be available for all NORD frequency inverters.

NORDAC ON+

  • Powers: 0.37–3.00 kW
  • Decentralised frequency inverter
  • Simple system integration via multi-protocol Ethernet interface
  • Fast plug-and-play commissioning
  • CFC open-loop injection available starting with firmware version 1.3

NORDAC PRO SK 500P

  • Powers: 0.33–200 hp
  • Frequency inverter for control cabinet installation
  • Simple system integration via multi-protocol Ethernet interface
  • Voltage-free parameterisation via USB port
  • CFC open-loop injection available starting with firmware version 1.4

IE4 Synchronous Motors

  • Powers: 1.1–5.50 kW
  • Efficiency class IE4
  • Worldwide approvals and acceptances

IE5+ Synchronous Motors (TENV)

  • Powers: 0.35–2.20 kW
  • Highest efficiency class IE5+
  • Constant high efficiency over the entire adjustment range
  • Fanless, hygienic design, optionally available with NXD surface protection
  • Worldwide approvals and acceptances

IE5+ Synchronous Motors (TEFC)

  • Powers: 0.35–11.00 kW
  • Highest efficiency class IE5+
  • Constant high efficiency over the entire adjustment range
  • Worldwide approvals and acceptances

DuoDrive

  • Powers: 0.35–3.0 kW
  • Integrated gear unit/motor concept with IE5+ motor and single-stage helical gear unit
  • High system efficiency
  • Hygienic design, optionally available with NXD surface protection

How Does CFC Open-loop Injection Control Work?

Injection-based speed control is a vector control method that precisely regulates the speed and torque of synchronous motors without requiring an encoder. To identify the rotor position in synchronous motors, current signals are injected into the motor's winding system. The resulting feedback can then be used to reliably determine the rotor's exact position.

Find Out More About NORD's Motor Control

Would you like to discover more about CFC open-loop injection control? Are you interested in the various control methods, with or without encoder feedback, that NORD offers via its modular product range? Would you like to know which motor control solution is best suited to your application and how to integrate it most effectively?

Our experts will be glad to answer your questions. We look forward to your message!