Driving The Airport Industry Forward

Airports and airport operators are focused on sustainable solutions that drive innovation forward. Reliable baggage handling solutions from NORD DRIVESYSTEMS are low-cost, environmentally friendly, and energy-saving.

Drive Solutions for Airport Logistics

Climate-friendly air travel starts on the ground. Baggage handling systems from NORD reduce energy consumption, reducing the Total Cost of Ownership and CO<sub>2</sub> emissions of your drive system.

NORD's experts specialize in airport logistics, working with engineers to deliver tailored baggage handling drive solutions. Optimize your systems, save costs, and reduce your carbon footprint using our NORD ECO service . Compliant with all current and future standards, NORD drives power baggage handling systems at airports internationally.

Airport Logistics Expertise

In baggage handling, suitcases, bags and backpacks of varying weights must be transported over rather long distances at irregular intervals, quickly and efficiently.

With our specialized expertise and wide range of products, we create drive solutions that are specifically designed for various airport logistics applications – be it energy-efficient and overload-capable drives for belt and tray conveyors. or drives with precise positioning and high dynamics for mergers and diverters, vertical switch points, lifters and sorters.

Efficient Baggage Logistics Systems

NORD's modular drives are reliable, easy to use, and incredibly efficient. They ensure high conveying speeds and optimum energy consumption, even in partial load and speed ranges. They are also service- and maintenance-friendly, reducing downtime and contributing to a lower Total Cost of Ownership.

Drive Solutions for Airport Baggage Handling

  • Complete drive solutions from a single source
  • High energy efficiency and dynamics
  • Reliable technology with long service live
  • Customer-specific solutions
  • Service-friendly Plug-and-Play technology
  • Minimal maintenance
  • Lightweight and easy to install
  • Large selection of decentralized variable frequency drives
  • Variant reduction
  • Recognized product quality in compliance with international standards
  • Worldwide service

Efficiency in Continuous Operation

Moving materials over varied distances at high speeds, NORD's belt conveyor solutions provide optimized system efficiency, a high power density. and a space-saving design. Our drive solutions for belt conveyors achieve high efficiency over a wide torque range, making it suitable for operation in partial load and speed ranges.

Drive Technology for Belt Conveyors

  • Energy efficiency
  • Economic operation in partial load and speed ranges
  • Synchronous motors without encoders

High-Speed Transport

Tray conveyors consist of two narrow belts on which the baggage items are transported in flat, rectangular containers – also known as trays or tubs. As they do not require a conveyor belt, they run more easily and achieve higher speeds than belt conveyors. Geared motors with brakes are therefore a must, as is energy-saving operation. Stand-alone motors are also often used.

Drive Technology for Tray Conveyors:

  • High-efficiency drive systems
  • Geared motors with STO functions
  • Stand-alone motors

LogiDrive® Solution Space: Airport

System Solutions for Baggage Systems

Consumers and end-users in the airport industry rely on efficient drive technology to power their operations in an environmentally-sensitive way. NORD's LogiDrive® is theine with the total cost of ownership (TCO), a reduced number of variants, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

Learn More About LogiDrive®

NORDBLOC.1&reg; Bevel Geared Motor

  • Powers: 0.16 hp – 12.3 hp
  • Torque: 442 lb-in – 5482 lb-in.

DuoDrive

  • Powers: 0.50 hp – 4.02 hp
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

NORD UNIVERSAL Motor

  • Powers: 0.16 hp– 60.3 hp
  • Protection class: IP66
  • Efficiency class IE3
  • Worldwide certifications

IE5+ Synchronous Motors (TEFC)

  • Powers: 0.47 hp – 15 hp
  • The next level of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Constant high efficiency over then entire adjustment range

NORDAC FLEX SK 200E Variable Frequency Drives

  • Power range: 0.34 hp – 29.5 hp
  • Protection class: IP55, IP66
  • Wall mounting or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC LINK SK 250E Variable Frequency Drives

  • Power range: 0.50 hp – 10 hp
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full plug-in capability
  • Free configuration for your application

Hamburg Airport

Suitcases on Parade at Hamburg Airport

Hamburg Airport is home to several miles of conveyor belts. In the luggage processing area, these conveyors are responsible for a combination of feeding, holding and sorting. Efficient organization of baggage, baggage transport, and baggage handling is essential. Hamburg's reliable conveyor systems prevent breakdowns and continue to operate successfully due to NORD DRIVESYSTEMS.

Read the Case Study

Documents

A6030 - Flyer: Airport Baggage Handling


A6030 - Flyer: Airport Baggage Handling
  • Download US-English
Documentation Details

Increase Your Efficiency and Cost Potential

Sustainable drive technology from NORD DRIVESYSTEMS increases energy and economic efficiency. NORD's airport logistics solutions are resource-saving and reduce the Total Cost of Ownership (TCO). With the NORD ECO service, you also receive detailed insight into the energy consumption of your systems and individual drives. The NORD ECO service reveals savings potential and helps you to find the most efficient drive solution for your application.

Get Information Now

Driven By Your Requirements

NORD DRIVESYSTEMS is a trusted partner in the Airport and Baggage Handling industry. We are experienced in everything from drive design from variant reduction.

Let's find a drive solution together, based on NORD's extensive modular system. Available in more than 80 countries, we're able to give project-oriented advice, ship spare parts fast, and provide a customized, local feel.

Contact Us