Electric Motors

Versatile and Energy Efficient

NORD electric motors deliver industry-leading energy efficiency and rugged durability. Our motors are designed for seamless integration across the entire gear unit portfolio, offering flexible solutions for diverse industrial applications. Why choose NORD? We prioritize high performance and modular compatibility to reduce your total cost of ownership.

Electric Motors With High Power and Low Energy Consumption

NORD supplies a wide range of electric motors that meet common global efficiency regulations and standards. These motors are used across many industries because they combine reliable performance, high quality, and compatibility with the full NORD gear unit portfolio.

Whether used in agitators, conveyor systems, intralogistics, or food industry applications, NORD electric motors deliver dependable performance wherever high output is required. With efficiencies up to 95%, they help reduce operating costs while supporting lower energy consumption.

<h2>Reasons to Choose NORD Electric Motors</h2>

  • Maximum Efficiency: NORD electric motors meet the requirements of IEC standard 60034-30-1:2014 and EUP 640/2009. NORD synchronous motors are available up to the IE4 efficiency class.
  • Uncompromising Quality: We manufacture every NORD motor in-house to ensure strict adherence to global production standards. This vertical integration allows us to maintain superior quality control and provide reliable drive solutions that outperform standard third-party components.
  • Reliable Global Supply Chain: Our in-house production capabilities ensure fast worldwide delivery and consistent product availability. Whether you need a replacement motor in North America or a new installation in Europe, NORD's global network minimizes downtime and supports your international operations.
  • Seamless Integration and Retrofitting: NORD motors feature standardized dimensions, allowing you to upgrade to higher efficiency classes without costly mechanical modifications. This 'plug-and-play' flexibility makes it simple to modernize your existing systems with IE5+ technology while keeping installation costs low.

<h2>Strong and Efficient Electric Motors</h2>

Did you know that industrial electric drives account for nearly 70% of total energy consumption? This high energy usage presents a massive opportunity for businesses to lower operating costs through efficiency upgrades. By switching to NORD high-efficiency motors, you can significantly reduce power demand and improve your facility's sustainability profile.

To support these goals, NORD developed a range of high-efficiency electric motors that exceed many current energy regulations. These stand-alone motors combine reliable operation with reduced energy consumption across a wide range of applications.

The IE5+ motor series offers versatile cooling options, including ventilated and smooth-surface designs for hygienic environments. These motors provide a power range up to 4.0 kW and continuous torque from 1.6 to 18.2 Nm, making them ideal for precision tasks in intralogistics and food production.

<h2>Electric Motors for Specialized Applications</h2>

Engineered for Extreme Environments: When your application involves heavy loads or hazardous conditions, you need a specialized drive solution. NORD provides heavy-duty motors from 0.16 to 40 HP specifically designed for the most demanding industrial settings, including wash-down areas and high-torque machinery.

Certified Explosion-Proof Motors: We offer specialized motors for safe operation in explosive dust and gas atmospheres. Our explosion-protected range is fully certified to ATEX, IECEx, and HazLoc standards, ensuring maximum safety and compliance for chemical, grain, and oil and gas industries.