Steel and Metals

Drive Solutions for the Steel Industry

NORD DRIVESYSTEMS supplies well-designed, future-ready drive solutions for processes in steel and aluminum plants worldwide, supporting both current and future requirements. NORD drive technology delivers long service life, even under extremely harsh operating conditions. Even under high electrical and mechanical loads, the systems ensure reliable performance and consistent operation.

<h3>Continuous Performance</h3>

NORD gear units include features designed for reliable operation in the demanding environment of the steel industry, delivering robust, efficient, and safe performance.

Stable Value

Due to harsh operating conditions with alternating loads and high ambient temperatures, classic rolling mill motors are commonly used. In some applications, ring-rib motors are still considered a standard solution for rolling mills. Three-phase motors with horizontal cooling fins have also been successfully used in various rolling mill applications in recent years.

It is important that the different load conditions, including required acceleration and braking torques in rolling mill operations, are fully considered in system design and calculation.

In some cases, slabs can become blocked and are then driven by only a few rollers, which can place significant load on individual drive systems. Roller table motors are primarily responsible for accelerating and decelerating slabs, profiles, or pipes within the system. During constant-speed transport phases, power demand is relatively low.

Gear motors in steel mill applications, particularly in rolling mills, are selected with a high service factor to account for high acceleration work and impact loads.

In addition, it can happen that a slab blocks and is accelerated by only a few rollers, which overloads the respective drives. The main task of the roller table motors is to decelerate and accelerate the slabs, profiles or pipes on the system. Relatively little power is needed in the transport phases with constant speed. Geared motors in steel mills, especially in the rolling mill, are calculated and selected with a high operating factor based on the acceleration torque due to the high acceleration work and the impact loads.

UNICASE™ Helical Inline Gear Motor

Helical Gear Unit with High Efficiency

  • Power: 0.16 - 200.0 hp (0.12 kW – 160 kW)
  • Torque: 89 - 230,119 lb-in (10 Nm – 23,160 Nm)
  • Highly efficient
  • Compact design
  • Quiet operation

UNICASE™ Parallel Shaft Gear Motor

Compact design

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact Design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet Operation

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

MAXXDRIVE® XC Parallel Gear Units

Industrial gear units

  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
  • Low-noise operation

MAXXDRIVE® XC Right-Angle Gear Units

Industrial Gear Units for High-Torque Applications

  • Power: 2.0 – 2,850 hp (1.5 - 2,150 kW)
  • Torque: Up to 2,301,200 lb-in (260,000 Nm)
  • Quiet operation
  • Robust, precision-engineered one-piece housing
  • Modular design with flexible configuration options

NORDAC® FLEX – SK 200E – Variable Frequency Drive

Greater flexibility, lower costs

  • Power: 0.33 – 30.0 hp (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Highly configurable modular design
  • High functionality for a wide range of applications

NORDAC PRO Variable Frequency Drive - SK 500E

Wide range control cabinet functionality

  • Power Range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection Class: IP20
  • Flexibly Adjustable with Scalable Ethernet Interfaces
  • Scalable Range of Functions With Optional Plug-In Modules
  • Multiple-Axis Operation Controllable via Multi-Encoder Interface

Delta Steel Technologies Inc.

Complex Drive Solution for a Roller Leveler

NORD DRIVESYSTEMS works closely with Delta Steel Technologies Inc. to develop a custom solution for a roller leveler application that provides 11 heavy duty MAXXDRIVE® industrial gear units with an easy maintenance design.

SMS Group GmbH

Robust Drive Systems for Reversing Rolling Mill in the Desert

The extreme operating conditions in a rolling mill in Bahrain require reliable drive technology. Drives must be able to withstand extreme temperatures, high loads and shocks, while continuing to operate reliably. SMS group GmbH therefore opted for NORD drive solutions.

A6034 - Flyer: Steel & Metals


A6034 - Flyer: Steel & Metals
  • Download US-English
Documentation Details

More Information