Battery Cell Production With High-Efficiency Drive Solutions

With high-performance drive solutions from NORD DRIVESYSTEMS, battery cell production can achieve high system performance with efficiency and reliability. Proven components, hands-on engineering support, and application expertise gained across more than 100 industries help keep operations efficient, dependable, and scalable.

Benefit From NORD As Your Partner In Battery Cell Production

Our Portfolio and Services Deliver:

NORD solutions are engineered for durability and long service life, providing reliable operation across wide temperature ranges, high axial and radial loads, and continuous-duty applications.

IIoT-based condition monitoring provides real-time visibility into system health and supports predictive maintenance strategies. When service is needed, NORD’s 24/7 support network in more than 80 countries enables fast local response.

NORD delivers complete drive systems that combine gear units, motors, and drive electronics to provide precise torque, speed, and positioning performance.

High acceleration capability, stable operating speeds, and scalable system designs support consistent production flow. A modular product platform simplifies integration and enables complete drive solutions from a single source.

Copper- and zinc-free coatings help reduce contamination risk throughout battery cell production.

Design features such as the UNICASE™ housing and Drywell VL3 bearing for vertical output shafts help prevent leakage. Plug-and-play configurations simplify installation and help reduce the risk of assembly errors.

NORD supports a lower Total Cost of Ownership (TCO) through high-efficiency technologies such as the IE5+ synchronous motor, durable components, and maintenance-friendly designs.

By considering the entire drive system, NORD also helps reduce system variants and simplify inventory management, creating additional opportunities for cost savings.

No Risk of Contamination:
0% Copper, 0% Zinc With NORD

NORD brings proven experience from highly sensitive production environments. For applications where contamination must be avoided, our drive components provide advanced protection that extends beyond leak prevention.

A coating developed specifically for battery cell production eliminates the use of copper and zinc. This helps reduce the risk of ion transfer between cathode and anode materials originating from drive system components.

Key features include:

  • Coatings with 0% copper and 0% zinc
  • Replacement of galvanized components with corrosion-resistant V4A stainless steel, particularly for screws, washers, cable glands, oil fill plugs, and other components upon request
  • Fan covers manufactured from cold-rolled steel

No Risk of Contamination:
0% Copper, 0% Zinc With NORD

NORD brings proven experience from highly sensitive production environments. For applications where contamination must be avoided, our drive components provide advanced protection that extends beyond leak prevention.

A coating developed specifically for battery cell production eliminates the use of copper and zinc. This helps reduce the risk of ion transfer between cathode and anode materials originating from drive system components.

Key features include:

  • Coatings with 0% copper and 0% zinc
  • Replacement of galvanized components with corrosion-resistant V4A stainless steel, particularly for screws, washers, cable glands, oil fill plugs, and other components upon request
  • Fan covers manufactured from cold-rolled steel

High-Performance Drive Solutions for Battery Cell Production

Durable Drives for Agitators and Mixers

NORD drive solutions for mixing and agitating are proven in process engineering applications. Torsionally rigid, one-piece UNICASE™ housings enable gear units to handle high radial and axial loads in a compact design. Advanced sealing concepts support reliable operation under demanding conditions.

Drive solutions for:

  • Mixers
  • Agitators

Dynamic Process Control

Precise, Efficient Drives for High-Speed Production

NORD variable frequency drives manage process dynamics in coating applications through closed-loop control. Combined with quiet-running helical bevel geared motors, NORD drive solutions deliver precise performance even at production speeds above 100 m/min.

These systems are optimized for high efficiency across all load ranges, supporting strong energy and cost performance.

Drive solutions for:

  • Coating line drives
  • Winding and unwinding systems
  • Web and feed roller control

Consistent High Rolling Forces

Helical bevel geared motors from NORD deliver torques up to 50,000 Nm, gear ratios from 3.03 to 13,432.68, and efficiencies up to 97%, ensuring reliable operation in high-force applications.

Centralized and decentralized drive electronics support smooth, controlled power transfer to rollers, helping maintain consistent electrode quality.

Drive solutions for:

  • Calendar roller drives
  • High-force compression rollers
  • Electrode rolling systems

Highly Efficient Energy Consumption

NORD’s IE5+ synchronous motors exceed the highest defined efficiency class and provide low-maintenance operation within a modular system approach. These solutions help reduce operating costs in energy-intensive process steps.

NORD variable frequency drives, including compensator control, optimize energy use and enable precise performance control for improved efficiency.

Drive solutions for:

  • Winding and unwinding
  • Belt conveyors

Built for Long Operating Times

NORD provides compact system solutions from a modular product platform designed for durability and low maintenance. High overload-capacity drives with precise controllability support intelligent adjustment of conveying speeds and process dynamics.

With extensive application expertise, NORD drive solutions deliver reliable performance and strong value for demanding forming and sorting processes in battery cell production.

Drive solutions for:

  • Roller conveyors
  • Belt conveyors
  • Corner transfer conveyors
  • Lifting and running gears

NORD Products for Battery Cell Production

NORD drive solutions combine multiple advantages:

  • In-house production with extensive manufacturing depth
  • Flexible modular system
  • IIoT-enabled monitoring and control capability
  • Centralized and decentralized drive electronics for flexible system design
  • Easy commissioning and maintenance-friendly design
  • Motors with global approvals and certifications
  • High energy efficiency and cost-effectiveness

Explore our component range, which forms the foundation for drive solutions designed to meet the demands of battery cell production.

NORDBLOC.1® Helical Bevel Gear Unit

  • Power: 0.16 - 10 hp (0.12 – 9.2 kW)
  • Torque: 443 - 5,842 lb-in (50 – 660 Nm)
  • High efficiency
  • Safe, reliable operation under high axial and radial loads

MAXXDRIVE® XC Right-Angle Gear Unit

  • Power: 2.0 - 2,850 hp (1.5 - 2,125 kW)
  • Torque: 132,800 - 663,600 lb-in (15,000 - 75,00 Nm)
  • Thermally optimized
  • Highly configurable
  • High power at low speed ratios

NORD UNIVERSAL Motor

  • Power: 0.16 - 75.0 hp (0.12 kW – 45 kW)
  • Efficiency Class: IE3
  • Protection Class: IP55, IP66
  • Certified for worldwide use

IE5+ Synchronous Motor (TEFC)

  • Power: 0.5 - 5.0 hp (0.35 – 11 kW)
  • Efficiency Class: IE5+ (exceeds highest defined IE)
  • Maintains high efficiency across the full operating range
  • Certified for worldwide use

NORDAC ON+ Variable Frequency Drive

  • Power: 0.5 - 5.0 hp (0.37–3.0 kW)
  • Protection Class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Highly compatible with multi-protocol Ethernet interface

NORDAC PRO Variabile Frequency Drive

  • Power: 0.33 - 50.0 hp (0.25 – 37 kW)
  • Protection Class: IP20
  • Cabinet mounting
  • Highly compatible with multi-protocol Ethernet interface
  • Multi-encoder interface supports multi-axis operation

The Tool for Your Retrofit:
NORD's Energy Efficiency Calculator

Are you planning an efficiency upgrade for your plant? With the NORD energy efficiency calculator, you can quickly see how it will pay off. Simply enter a few parameters and you will receive an initial assessment. This provides the basis for our individual consultation on your efficiency project.

A6050 - Flyer: Intralogistics & Warehousing


A6050 - Flyer: Intralogistics & Warehousing
  • Download US-English
Documentation Details

F1060 - MAXXDRIVE® Industrial Gear Units for Mixing and Agitation Processes


F1060 - MAXXDRIVE® Industrial Gear Units for Mixing and Agitation Processes
  • Download US-English
Documentation Details

All Products of the NORD Modular System

Discover the wide range from NORD

  • Geared motors
  • Electric motors
  • Industrial gear units
  • Drive electronics

Planning and Advice

NORD provides support for your project, for example

  • Design and engineering
  • Energy efficiency and TCO advice
  • Condition monitoring
  • Digital ordering process

After-sales Services

NORD assists you with comprehensive service, for example

  • Commissioning and maintenance
  • Spare parts and spare parts management
  • 24/7 emergency service
  • NORD ECO

Our Solution. Your Success.

As a reliable partner, we support customers with robust and efficient drive systems, industry-specific solutions, expert consultation, and global service. NORD stands for strong customer focus and a problem-solving approach across more than 100 industries.

What can we do for you?

Contact Us