High Operational Reliability, Energy Efficiency, and Flexibility Across Wastewater Treatment

The wastewater industry faces a wide range of challenges, from improving efficiency to reducing long-term operating costs.

NORD DRIVESYSTEMS understands these requirements and addresses them with a broad product portfolio designed for the many different applications within wastewater treatment.

Drive Solutions for Wastewater Treatment

NORD DRIVESYSTEMS designs, engineers, and manufactures scalable drive solutions for all areas of wastewater treatment. Our systems are efficient, reliable, and configured for specific application requirements.

NORD motors meet the latest international energy efficiency standards and help reduce CO₂ emissions. Service-friendly and maintenance-friendly designs help minimize downtime and support high system availability. NORD gear units are robust, operate quietly, and deliver a long service life.

NORD drive solutions have proven their reliability and cost-effectiveness in wastewater applications worldwide.

High Performance in Continuous Operation of Aeration Systems

Surface and brush aerators are key processes in wastewater treatment, providing oxygen in clarifiers and tanks. This oxygen supports microorganisms in biological treatment processes that break down organic matter and pollutants.

NORD drive systems support continuous aeration operation with high efficiency and low maintenance requirements. Energy-efficient components help reduce operating costs and improve sustainability. Compact gear unit designs and optimized sealing systems support long service life.

Configuration options for aerator applications:

  • MAXXDRIVE or parallel shaft gear unit
  • High-efficiency electric motors meeting current international standards
  • NEMA/IEC adapter
  • Vertical and horizontal alignment options
  • Advanced sealing system
  • Modular flange and bearing solutions
  • High radial and axial load capacity
  • Pressure lubrication systems

True Drop-In Replacement for Brush Areators

NORD offers robust and reliable drive systems for the wastewater and water treatment industries. These scalable, highly configurable drives can be precisely matched to the requirements of aerators, pumps, clarifiers, screens, screw systems, and more.

Read About MAXXDRIVE® in Brush Areators

Reliable Solutions for Efficient Pump Applications

Pumps are essential for moving wastewater, sludge, and treated liquids between process stages. This places varying demands on drive systems depending on the application.

NORD drive solutions support efficient pump operation, help prevent backflow, and ensure stable system performance. Energy-efficient gear units, motors, and variable frequency drives support low operating costs and high reliability. Corrosion-resistant surface protection and advanced sealing systems help ensure dependable operation in harsh environments.

Configuration options for pump applications:

  • Helical worm gear units
  • High-efficiency electric motors meeting current international standards
  • NEMA/IEC adapter
  • Advanced sealing system
  • Wide range of low gear ratios possible

Effective Filtration in Clarifiers

Clarification is a critical stage in wastewater treatment, where solids and contaminants are removed to improve water quality and meet environmental standards. Skimmer systems support this process by removing additional surface impurities.

NORD drive systems support reliable clarifier and skimmer operation with low maintenance requirements and precise control options. Energy-efficient motors and durable gear units help ensure stable performance and long service life.

Configuration options for skimmer applications:

  • Bevel or parallel shaft gear units
  • High-efficiency electric motors meeting current international standards
  • NEMA/IEC adapter
  • Advanced sealing system

Robust Drive Technology for Sludge Thickening

Sludge thickening reduces water content and increases solids concentration, placing high demands on drive systems due to load, wear, and corrosive conditions.

NORD drive solutions combine robust gear units with variable frequency drive technology to support controlled mixing and efficient process operation. Adjustable speed control helps optimize process performance, while reinforced designs support long service life and reduced maintenance requirements.

Configuration options for agitating and mixing applications:

  • MAXXDRIVE or parallel shaft gear units
  • High-efficiency electric motors meeting current international standards
  • NEMA/IEC adapter
  • Vertical and horizontal alignment options
  • Advanced sealing system
  • Modular flange and bearing solutions
  • High radial and axial load capacity

Automation of Mechanical Cleaning Screens

Screening is the first mechanical step in wastewater treatment and has a major impact on overall plant efficiency. Automated screen systems help improve process performance and reduce manual effort.

NORD drive systems support reliable screen operation with efficient control, compact design, and durable construction. Motor-mounted variable frequency drives enable precise operation and improved process stability. High-quality sealing systems and robust gear unit designs support long service life and reduced maintenance requirements.

Configuration options for screen applications:

  • MAXXDRIVE or parallel shaft gear units
  • High-efficiency electric motors meeting current international standards
  • NEMA/IEC adapters
  • Vertical and horizontal alignment options
  • Advanced sealing systems
  • Modular flange and bearing solutions
  • High radial and axial load capacity
  • SAFOMI adapter

Efficient Drive Systems for Screw Pumps

Pumping heavily contaminated liquids, which often contain solid particles, requires powerful drive systems.

Screw pumps are used to transport heavily contaminated liquids containing solid particles, requiring high torque and reliable drive systems.

NORD gear units are designed to handle these demanding conditions with robust construction, advanced sealing systems, and corrosion-resistant protection options. Flexible mounting solutions allow adaptation to different installation requirements and space constraints.

Configuration options for screw pump applications:

  • Helical gear units
  • High-efficiency electric motors meeting current international standards
  • NEMA/IEC adapter
  • Advanced sealing systems
  • Wide range of low gear ratios

Drive Technology for Wastewater Systems

NORD drive solutions are designed to support energy-efficient operation and help reduce CO₂ emissions. Variable frequency drives improve process control and support optimized motor performance.

Reliability is a key requirement in wastewater treatment. NORD systems are designed with precisely matched components to support continuous, stable operation in demanding environments.

UNICASE™ Helical In-Line Gearmotor

  • Sizes: 11
  • Power: 0.12 - 160 kW
  • Torque: 10 - 26,000 Nm
  • Gear ratio: 1.35 - 14,340.31:1
  • Foot or flange-mounted design
  • Long service life, low maintenance
  • Optimum sealing
  • Block housing

UNICASE™ Parallel Shaft Gearmotor

  • Sizes: 15
  • Power: 0.12 - 200 kW
  • Torque: 110 - 100,000 Nm
  • Gear ratio: 4.03 - 15,685.03:1
  • Foot, flange or slip-on housing
  • Hollow or solid shaft
  • Compact design
  • Block housing

UNICASE™ helical bevel gearmotor

  • Sizes: 11
  • Power: 0.12 - 200 kW
  • Torque: 180 - 50,000 Nm
  • Gear ratio: 8.04 - 13,432.68:1
  • Foot, flange or slip-on housing
  • Hollow or solid shaft
  • Block housing

MAXXDRIVE® XC Right-Angle Gear Units

  • Sizes: 11
  • Power: 1.5 - 2,150 kW
  • Torque: 15,000 - 260,000 Nm
  • 3- and 4-stage
  • Heavy-duty, precision-manufactured one-piece housings
  • Modular & flexible design for optimum adaptation to your application
  • Low running noise

MAXXDRIVE® XC Parallel Gear Units

  • Sizes: 11
  • Power: 1.5 - 6,000 kW
  • Torque: 15,000 - 282,000 Nm
  • Gear ratio: 5.54 - 30,000:1
  • Axle-parallel and right-angled gearbox
  • Highest axle accuracy
  • Long service life, low maintenance
  • Block housing

MAXXDRIVE® XJ Right-Angle Gear Units

  • Sizes: 9
  • Power: 5.5 - 1,275 kW
  • Torque: 15,000 - 107,000 Nm
  • Gear ratio: 12.5 – 100:1
  • 3-stage
  • Long service life
  • “J” arrangement of the shafts
  • Ideal for traveling drives

NORDAC BASE Variable Frequency Drive - SK 180E

  • Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
  • Single-phase 110 - 120 V, 1/3-phase 200 - 240 V, 3-phase 380 - 500 V
  • Protection class: IP55, IP66
  • ATEX zone 22 3D

NORDAC FLEX Variable Frequency Drive - SK 200E

  • Sizes: 4
  • Voltage: 1~ 110 - 120 V, 1~ 200 - 240 V, 3 ~ 200 - 240 V, 3 ~ 380 - 500 V
  • Power: 0.25 - 22 kW
  • Energy saving function
  • Integrated POSICON positioning control
  • Integrated PLC

G1050 - Catalog – MAXXDRIVE® Industrial Gear Units 50 Hz Metric, 60 Hz Imperial


G1050 - Catalog – MAXXDRIVE® Industrial Gear Units 50 Hz Metric, 60 Hz Imperial
  • Download US-English
Documentation Details

A6041 - Flyer: Wastewater


A6041 - Flyer: Wastewater
  • Download US-English
Documentation Details

Wastewater Treatment Plant in Newport, Oregon

Robust, efficient, inexpensive, reliable and worldwide availability - these are the advantages of NORD drives for the wastewater industry. Andrew Grant extensively tested the properties of NORD drives at the Vance Avery Wastewater Treatment Plant in South Beach, Oregon, before using them.

To the reference

It was a proof of concept. We like to try before we buy and seeing that there’s no bypass for the aeration tank, I needed to make sure they would work as promised. As it turned out, we tested those units for two years and were quite happy with their performance. I’m quite pleased with the outcome, and glad that NORD and Motion Industries were able to provide us with such a robust solution. It’s been a great project.

Driven by Your Requirements

NORD DRIVESYSTEMS has many years of experience in the wastewater and freshwater industry. We understand your requirements and provide application-specific support. From drive design and corrosion protection to automation and digitalization, we are your partner throughout the process.

Together, we configure the right solution using the NORD modular drive system. With subsidiaries in 36 countries, NORD is also your local partner for global projects.