Grain

Drive Solutions for the Grain Industry

NORD DRIVESYSTEMS offers holistic solutions for the special requirements of the grain industry. NORD supports your plants for filling, storage, and emptying your grain silos. NORD also supports the processing and production of various products of the grain industry. With in-depth application know-how and worldwide technical support, NORD offers complete drive solutions from a single source.

Drag Conveyors

Drag Conveyors can be used to meter or transport bulk materials from one process to another. Flexible design allows to adopt to nearly every plant layout. They are ideal for handling dry, free-flowing materials in a fully closed design with safety and environmental advantages. Benefits of the drag conveyor include minimal product abrasion during conveying and require less horsepower per volume of material than other types of conveyors. NORD DRIVESYSTEMS' compact and versatile design fits almost any plant layout. We offer:

Belt Conveyors

Belt conveyors are used for higher capacity, long distance and single outlet conveying at low horsepower with static material on the belt for horizontal and/or inclined transportation of material. NORD DRIVESYSTEMS offers a wide range of 2 stage bevel geared motors to achieve fast belt speeds:

  • Hydraulic couplings or inverter for soft start
  • Back stop option to prevent material flow back
  • Special sealing solutions
  • Shrink disc for easy fixation
  • Torque console, torque arms

Rotary Valves/Feeders/Slide Gates

The bulk material can be regulated, measured and dosed by a rotary valve, feeder or slide gate to ensure the correct material flow in the process. Exact positioning and constant but flexible speeds are important and can be regulated with NORD DRIVESYSTEMS geared motors:

  • Corrosion-resistant versions available for many applications
  • Reverse operation option to remove material blockage (e.g. stones)
  • Foot, shaft or flange-mounted
  • Space-saving design
  • Special sealing solutions

Rotary Screw Silo Reclaimer

Removing material residues from silo grounds is taken care of by rotary screw silo reclaimers. Included intelligent torque control solutions and reverse direction modes protect the application against overloads caused by bigger, harder materials. NORD DRIVESYSTEMS enables this by precise and flexible frequency inverters:

  • UNICASE™ cast iron housing
  • Foot, shaft or flange-mounted
  • Reinforced bearing designs for high axial and radial loads
  • Intelligent drive electronics and torque control

Screw Conveyors

Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install:

  • UNICASE™ reducer housings
  • Special shaft sealings for every environment
  • Easy mounting and removal
  • Eliminates the need for top motor mounting, pulleys and belts

Bucket Elevators

Bucket Elevators are used for vertical transport of bulk materials. NORD DRIVESYSTEMS povides flexible solutions for even high-torque applications:

  • Back stop option to prevent material flow back
  • Auxiliary drive with overrunning clutch and incremental encoder available for maintenance mode
  • Special sealing solutions
  • Hydraulic couplings or inverter for soft start
  • Swing base
  • Direct or IEC mounted motors

UNICASE™ Helical Inline Gear Motor

Helical Gear Unit with High Efficiency

  • Power: 0.16 - 200.0 hp (0.12 kW – 160 kW)
  • Torque: 89 - 230,119 lb-in (10 Nm – 23,160 Nm)
  • Highly efficient
  • Compact design
  • Quiet operation

UNICASE™ Parallel Shaft Gear Motor

Compact design

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact Design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet Operation

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

MAXXDRIVE® XC Parallel Gear Units

Industrial gear units

  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
  • Low-noise operation

MAXXDRIVE® XT Right-Angle Gear Units

Industrial Gear Units for High Thermal Performance

  • Power: 30.0 – 2,825.0 hp (1.5 – 2,150 kW)
  • Torque: Up to 663,800 lb-in (75,000 Nm)
  • 2-stage right-angle design
  • High-strength precision-engineered one-piece housing
  • Optimized cooling system for maximum thermal capacity

MAXXDRIVE® XD Parallel Industrial Gear Units

Designed to Simplify Lifting Drive Configurations

  • Power: 2.0 – 3,084.0 hp (1.5 - 2,300 kW)
  • Torque: Up to 2,496,000 lb-in (282,000 Nm)
  • Robust housing design for high external and radial loads
  • Extended center distance enables compact drive layouts
  • Available in 3 and 4-stage configurations for lifting applications

NORDBLOC.1® Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminum alloy

  • 0.12 kW – 9.2 kW
  • 50 Nm – 660 Nm
  • High radial and axial load capacity
  • Wash-down capable, available with NXD tupH® for food-safe applications
  • Low weight thanks to aluminum housing

UNIVERSAL SI Worm Gear Units

High Power Density Worm Gear Units

  • Power: 0.16 HP - 5.4 HP (0.12 kW – 4.0 kW)
  • Torque: 186 lb-inch - 3,779 lb-in (21 Nm – 427 Nm)
  • High overload capacity for safe operation
  • Highly configurable
  • Low space requirement due to compact design

NORDAC® FLEX – SK 200E – Variable Frequency Drive

Greater flexibility, lower costs

  • Power: 0.33 – 30.0 hp (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Highly configurable modular design
  • High functionality for a wide range of applications

NORDAC PRO Variable Frequency Drive - SK 500E

Wide range control cabinet functionality

  • Power Range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection Class: IP20
  • Flexibly Adjustable with Scalable Ethernet Interfaces
  • Scalable Range of Functions With Optional Plug-In Modules
  • Multiple-Axis Operation Controllable via Multi-Encoder Interface

Dust Explosion-Protected Motors

Explosion-Protected Asynchronous Motor

  • Power: 0.16 – 30 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE2, IE3
  • ATEX and HazLoc approved
  • Ignition protection type "Protection by enclosure" (Ex t)

Gas Explosion-Protected Motors

Explosion-Protected Asynchronous Motors

  • Power: 0.16 – 30 hp (0.12 kW - 17.5 kW)
  • Efficiency classes: IE2, IE3
  • ATEX and HazLoc approved
  • Ignition protection types: Increased Safety (e), Flameproof Enclosure (d/de), and Non-Sparking (nA)

Arnreiter

Drive Systems Provide Conveying Power in Grain Mill

Explosion-proof NORD drives support the processing of grain and seeds in the mills of Arnreiter Mühle GmbH. They drive conveying and distribution systems reliably and in continuous operation.

A6045 - Flyer: Grain


A6045 - Flyer: Grain
  • Download US-English
Documentation Details

AS0011 - Application Sheet: Screw Conveyors


AS0011 - Application Sheet: Screw Conveyors
  • Download US-English
Documentation Details

AS0010 - Application Sheet: Bucket Elevators


AS0010 - Application Sheet: Bucket Elevators
  • Download US-English
Documentation Details

AS0012 - Application Sheet: Drag/Chain Conveyors


AS0012 - Application Sheet: Drag/Chain Conveyors
  • Download US-English
Documentation Details

More Information