Food
Reliable and Safe Drive Solutions for the Food Industry
NORD DRIVESYSTEMS supports a wide range of food industry applications with industry-specific and innovative drive solutions.
We understand the requirements of food processing environments and value long-term partnerships with our customers and partners. NORD works closely with you to support reliable operation, consistent product quality, and long-term performance.
NORD DRIVESYSTEMS Provides
- Extensive application knowledge and technical support
- Complete drive solutions from a single source
- Strong global presence and service support
- Thousands of installed drives in the food and beverage industry
- Wide range of products with high quality standards
- Great reliability, efficiency and long service life
- Production quality compliant with recognized international standards
DuoDrive
Integrated IE5+ Drive Solution
- Power: 0.5 - 4.0 hp (0.35–3.0 kW)
- Torque: Up to 2,186 lb-in (245 Nm)
- High-efficiency IE5+ motor technology
- Compact, hygienic washdown design
- Fast plug-and-play commissioning
IE5+ Synchronous Motors (TENV)
High-Efficiency Synchronous Motor with Hygienic Design
- Power: 0.5 - 3.0 hp (0.35 kW - 2.2 kW)
- Efficiency class: IE5+
- IP69K protection (optional)
- Globally approved for universal use
- Compact, hygienic design available with NXD tupH® Surface Conversion System
NORDAC ON / ON+ SK 300P
Decentralized Variable Frequency Drive
- Power: 0.5 - 5.0 hp (0.37–3.7 kW)
- Protection Class: IP55, IP66
- Wall or motor mounting
- Simple integration via multi-protocol ethernet interface
- Fast plug-and-play commissioning
NORDBLOC.1® Helical Bevel Gear Motor
Helical bevel gear unit with housing made of high-strength aluminum alloy
- 0.12 kW – 9.2 kW
- 50 Nm – 660 Nm
- High radial and axial load capacity
- Wash-down capable, available with NXD tupH® for food-safe applications
- Low weight thanks to aluminum housing
UNIVERSAL SMI Worm Gear unit
Hygienic Design Worm Gear Units
- Power Range: 0.16 - 5.5 hp (0.12 kW – 4.0 kW)
- Torque: 186 - 3,780 lb-in (21 Nm – 427 Nm)
- Wash-down ready with food-safe NXD tupH® surface conversion
- Quiet operation
- Compact design
NORDBLOC.1® Helical Inline Gear Motor
Helical gear unit with hygienic design
- 0.12 kW – 37 kW
- 30 Nm – 3,300 Nm
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Low weight thanks to aluminum housing
- Low noise thanks to quiet running
UNICASE™ Helical Bevel Gear Motor
Robust Helical Bevel Gear Motor for High Ratios and Torque
- Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
- Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
- High power density
- Long service life with low maintenance
- High radial and axial load capacity
UNICASE™ Parallel Shaft Gear Motor
Compact design
- Power: 0.16 - 268 hp (0.12 kW – 200 kW)
- Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
- Compact Design
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Quiet Operation
MAXXDRIVE® XC Parallel Gear Units
Industrial gear units
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
- Low-noise operation
NORDAC BASE Variable Frequency Drive - SK 180E
Compact drive with essential functionality
- Power: 0.33 – 3.0 hp (0.25 – 2.2 kW)
- Protection class: IP55, IP66
- Wall or motor mounting installation
- Cost-effective for essential functional features
- Compact design
NORDAC PRO Variable Frequency Drive - SK 500P
Single Product Family with Basic to Advanced Functions
- Power: 0.33 to 200.0 hp (0.25 to 160 kW)
- Protection Class: IP20
- Multi-protocol Ethernet interface supporting PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
Explosion-proof NORD drives support the processing of grain and seeds in the mills of Arnreiter Mühle GmbH. They drive conveying and distribution systems reliably and in continuous operation.
The BAADER Group has been developing separators for the food industry for over 40 years. The product range includes press separators whose tooth chains are driven by robust NORD helical bevel geared motors.
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!
In 2021, Jütro established a new PET bottling plant in cooperation with NORD DRIVESYSTEMS and other partners, where geared motors, frequency inverters and application expertise play a leading role.
The NORD drives reliably and especially safely perform mixing, transporting, filling and more in the Zotter chocolate factory.