UNIVERSAL SMI Worm Gear unit

Hygienic Design Worm Gear Units

  • Power Range: 0.16 - 5.5 hp (0.12 kW – 4.0 kW)
  • Torque: 186 - 3,780 lb-in (21 Nm – 427 Nm)
  • Wash-down ready with food-safe NXD tupH® surface conversion
  • Quiet operation
  • Compact design

High Power in a Hygienic, Compact Design

UNIVERSAL SMI worm gear units feature a smooth, closed surface design, making them ideal for hygiene-sensitive environments. Their compact construction delivers high power density while reducing installation space compared to other gear unit types. Low-noise torque transmission ensures smooth and quiet operation.

The worm gear design enables high ratios in a compact footprint, while modular configuration options allow adaptation to specific application requirements.

Product Versions

  • Sizes: 5
  • Ratios: 5.00 – 3000.00
  • Solid and hollow shaft options available
  • Shaft-, flange-, and foot-mounted versions available
  • Angled gear unit designs available
  • IEC motor interface available
  • Aluminum surface protection: NXD BASIC® or food-safe NXD tupH® for enhanced durability in demanding wash-down environments
  • Wide range of modular system options

Product Characteristics

  • High overload capacity for reliable operation and long service life
  • Lightweight aluminum housing design
  • Hygienic wash-down capability with NXD tupH® surface
  • Quiet operation
  • Flexible configuration for a wide range of applications

B1000 - Manual with installation instructions – Gear units


B1000 - Manual with installation instructions – Gear units
  • Download English
Documentation Details

G2122 - Catalog – ATEX Explosion Protection


G2122 - Catalog – ATEX Explosion Protection
  • Download English
Documentation Details

G1000 - Catalog – Gear units – Constant Speed Drives


G1000 - Catalog – Gear units – Constant Speed Drives
  • Download US-English
  • Download English
Documentation Details

G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency


G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency
  • Download English
Documentation Details

C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)


C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)
  • Download English
Documentation Details

C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)


C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)
  • Download English
Documentation Details

PL1035 - Spare parts list – UNIVERSAL SI, SMI worm gear units


PL1035 - Spare parts list – UNIVERSAL SI, SMI worm gear units
  • Download English
Documentation Details

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimization. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Spare Parts and Spare Parts Management

Fast delivery of spare parts
Failures and technical problems cost time and money. That's why NORD offers 24/7/365 emergency breakdown services for spare parts, replacement drives, and technical support. NORD experts will work with you to get your machines back up and running as quickly as possible.

Construction and Engineering

With over 20,000,000 different product configurations from NORD's modular system, we can work to accommodate almost every customer application. However, too much choice can result in an information overload. Whether online or in person, NORD will work with you from start to finish to find the best possible drive solution for you.

Digital Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.

Product Variants and Applications

NORD provides complete drive solutions from a single source. Each component of the modular product platform can be combined with motors, gear units, drive electronics, and accessories. Our experts support you in selecting the right configuration for your application. Learn more about the possibilities available with this product range.

  • UNIVERSAL SMI Worm Gear Units

    NORD solutions meet the requirements of the beverage industry with easy-to-maintain components designed for long-term, safe operation, supported by a hygienic design. These include UNIVERSAL SMI worm gear units:

    • Hygienic design with smooth, closed surfaces

    • Permanently sealed lubrication for low maintenance

    • Modular design, configurable to application-specific requirements

    • Complete drive solution with worm gear unit, motor, and variable frequency drive from a single source

  • UNIVERSAL SMI Worm Gear Units

    Demanding operating conditions are typical in the baking industry, including extreme temperatures, alcohol-based liquids, and aggressive chemical cleaning agents. With drive solutions based on UNIVERSAL SMI Worm Gear Units, motors, and variable frequency drives, NORD ensures reliable operation.

    • Reliable operation through special lubricants for low and high temperatures and protection classes up to IP66 or IP69K

      Low maintenance thanks to lifetime lubrication

    • Hygienic design with stainless steel shafts and accessories, metal fan wheels, and fanless designs

    • Protection against moisture through corrosion protection and multi-layer coatings

    • Service- and maintenance-friendly design with plug-in connections and modular construction, helping minimize system downtime

    • Worldwide support through subsidiaries and distribution partners in more than 80 countries

Further product information

Energy Efficiency and TCO Consulting

Save resources and increase efficiency: consult with NORD and configure an energy-efficient drive solution that fits your needs.

Modernization and Extension

Drive modernization is used to update your drives to newer technology and increase system efficiency, resulting in a reduced carbon footprint. If you want to benefit from technical progress, bring your drive technology up to date with NORD! Throughout every step of the process, you'll have a competent and experienced partner by your side who knows what is important.

Get in touch with your NORD consultant