UNICASE™ Parallel Shaft Gear Motor

Compact design

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact Design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet Operation

Slim and powerful for confined installation spaces

The UNICASE™ Parallel Shaft Gear Motor delivers high efficiency and performance, even in confined spaces. Its compact UNICASE™ housing provides flexibility in use by combining all gear unit elements within a single housing.

  • Compact design with low space requirements and short overall length with parallel axis offset

  • Durable design with a torsionally rigid UNICASE™ housing concept without joints

  • Easy to clean in the aluminum version and suitable for demanding environments when equipped with NXD BASIC® / NXD tupH® surface conversion

  • Flexible use with multiple versions and broad adaptability to different requirements

Product Versions

  • Sizes: 15

  • Design: M1, M2, M3, M4, M5, M6

  • Ratios: 4.03 – 15685.03

  • Solid and hollow shaft options (key, GRIPMAXX™, shrink disc) available

  • Shaft-, flange-, and foot-mounted versions, as well as CEMA screw conveyor version

  • Continuous hollow shaft for direct mounting on the customer shaft

  • Optional surface protection for aluminum: NXD BASIC® or food-safe NXD tupH® for long-term performance in demanding operating conditions

  • Drywell version available for mixers and agitators

  • Wide range of options from the modular system

Product Characteristics

  • Parallel shaft gear unit with a slim design for space-saving installation

  • Robust cast iron housing

  • Lightweight, economical, and thermally conductive aluminum housing

  • Low operating costs through high efficiency, long service life, and low maintenance

  • Various bearing concepts for high axial and radial load capacity

  • Quiet operation

  • Versatile use with application-specific designs

B1000 - Manual with installation instructions – Gear units


B1000 - Manual with installation instructions – Gear units
  • Download English
Documentation Details

G2122 - Catalog – ATEX Explosion Protection


G2122 - Catalog – ATEX Explosion Protection
  • Download English
Documentation Details

G1000 - Catalog – Gear units – Constant Speed Drives


G1000 - Catalog – Gear units – Constant Speed Drives
  • Download US-English
  • Download English
Documentation Details

G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency


G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency
  • Download English
Documentation Details

C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)


C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)
  • Download English
Documentation Details

C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)


C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)
  • Download English
Documentation Details

F5210 - GRIPMAXX™ Keyless Bushing System


F5210 - GRIPMAXX™ Keyless Bushing System
  • Download US-English
Documentation Details

PL1021 - Spare parts catalog – UNICASE™ CLINCHER™ Parallel Shaft Gear Units


PL1021 - Spare parts catalog – UNICASE™ CLINCHER™ Parallel Shaft Gear Units
  • Download English
Documentation Details

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimization. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Spare Parts and Spare Parts Management

Fast delivery of spare parts
Failures and technical problems cost time and money. That's why NORD offers 24/7/365 emergency breakdown services for spare parts, replacement drives, and technical support. NORD experts will work with you to get your machines back up and running as quickly as possible.

Construction and Engineering

With over 20,000,000 different product configurations from NORD's modular system, we can work to accommodate almost every customer application. However, too much choice can result in an information overload. Whether online or in person, NORD will work with you from start to finish to find the best possible drive solution for you.

Digital Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.

Product Variants and Applications

NORD provides drive solutions from a single source, configured to your requirements. Each component of our modular product range can be combined with a motor, gear unit, drive electronics, and accessories. With personalized support, we help you implement the best drive solution for your application. Discover more about the possibilities this product offers:

  • UNICASE Parallel Gear Motor for Agitators and Mixers

    The UNICASE Parallel Gear Motor from NORD uses a sealing concept that makes it a compact and efficient solution for agitator and mixer applications. The optional “Drywell” bearing provides reliable leakage protection.

    • High radial and axial load capacity with a reinforced output shaft bearing, spread bearing design, and robust bearings

    • No oil leakage into the agitator housing, as any escaping oil is guided by an oil drip disc into a collection chamber in the flange and monitored by an oil leak sensor

    • Flexible installation with a compact design and versatile mounting dimensions and options

  • UNICASE™ Parallel Gear Motor for Pallet Lifts

    The Parallel Shaft Gear Motor is engineered for high reliability, low maintenance, and long service life. It is one example of how NORD drive solutions meet the demands of warehouse logistics applications, including pallet lifts.

    • Compact design

    • Configurable control with centralized or decentralized NORD drive electronics

    • Pass-through hollow shafts support efficient dual-axis pallet lift drives

    • Wide range of speed ratios for application-specific configuration

    • Flexible system architecture

  • NXD and NXD tupH: Corrosion Protection for Extreme Conditions

    The NXD BASIC® / NXD tupH® Sealed Surface Conversion System makes aluminum even more resistant. This enables drive solutions to withstand harsh environmental influences and cleaning chemicals, ensuring long-term reliability even under demanding ambient conditions.

    • Operational reliability through effective surface protection against corrosion
    • High power density of lightweight drives with aluminium surfaces
    • High thermal conductivity of aluminum housing reduces the risk of burns and the need for cooling
    • High level of hygiene with NXD tupH, in compliance with food regulations of the FDA, EU, Switzerland and the MERCOSUR states
    • Highly configurable, as the NXD BASIC / NXD tupH is available for multiple variants of NORD's modular product system

Further product information

Energy Efficiency and TCO Consulting

Save resources and increase efficiency: consult with NORD and configure an energy-efficient drive solution that fits your needs.

Modernization and Extension

Drive modernization is used to update your drives to newer technology and increase system efficiency, resulting in a reduced carbon footprint. If you want to benefit from technical progress, bring your drive technology up to date with NORD! Throughout every step of the process, you'll have a competent and experienced partner by your side who knows what is important.

NORD ECO

Our advisory concept is based on long-term experience in manufacturing electric motors and collaboration with customers from more than 100 industries. With NORD ECO, you receive detailed insight into the actual energy consumption of your system, revealing specific savings potential through in-depth analysis for greater economic efficiency and sustainability of your drive systems.

Get in touch with your NORD consultant