UNICASE™ Helical Worm Gear Units

Worm gear unit with quiet operation

  • Power: 0.16 – 20.0 hp (0.12 kW – 15 kW)
  • Torque: 823 – 27,066 lb-in (93 Nm – 3,090 Nm)
  • High bearing capacity
  • Quiet operation
  • Long service life

Durable and Powerful Design

The UNICASE™ helical worm gear units deliver high strength in a compact, lightweight design. A hardened cylindrical worm stage and bronze worm wheel are built for long service life. The UNICASE™ housing provides precise shaft alignment and optimized gear geometry for high bearing capacity and dependable operation.

Product Versions

  • Ratio: 4.40 – 7095.12
  • Solid and hollow shaft options available
  • Shaft-, flange-, and foot-mounted versions available
  • Angled gear unit designs available
  • Broad range of modular system options

Product Characteristics

  • Long service life through optimized gear design
  • High ratios in a compact footprint
  • High overload capacity for reliable operation
  • Torsionally rigid cast iron housing for durability and low maintenance
  • High axial and radial load capacity for safe operation
  • Quiet running characteristics
  • Flexible use across a wide range of applications

B1000 - Manual with installation instructions – Gear units


B1000 - Manual with installation instructions – Gear units
  • Download English
Documentation Details

G2122 - Catalog – ATEX Explosion Protection


G2122 - Catalog – ATEX Explosion Protection
  • Download English
Documentation Details

G1000 - Catalog – Gear units – Constant Speed Drives


G1000 - Catalog – Gear units – Constant Speed Drives
  • Download US-English
  • Download English
Documentation Details

G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency


G5000 - Catalog – Gearmotors with IE5+ Energy Efficiency
  • Download English
Documentation Details

C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)


C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)
  • Download English
Documentation Details

C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)


C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)
  • Download English
Documentation Details

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimization. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Spare Parts and Spare Parts Management

Fast delivery of spare parts
Failures and technical problems cost time and money. That's why NORD offers 24/7/365 emergency breakdown services for spare parts, replacement drives, and technical support. NORD experts will work with you to get your machines back up and running as quickly as possible.

Construction and Engineering

With over 20,000,000 different product configurations from NORD's modular system, we can work to accommodate almost every customer application. However, too much choice can result in an information overload. Whether online or in person, NORD will work with you from start to finish to find the best possible drive solution for you.

Digital Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.

Product Variants and Applications

NORD provides configurable drive solutions from a single source. Each component of the modular product platform can be combined with motors, gear units, drive electronics, and accessories. With application-focused guidance, NORD helps configure the right drive solution for your requirements. Explore the possibilities this product offers.

  • UNICASE Worm Gear Units

    Packaging processes require high dynamics, flexibility, and cost efficiency. With UNICASE Worm Gear Units, NORD provides a strong balance between performance and low operating costs.

    • Precise operation for high reliability
    • Self-locking design reduces the need for an additional brake, depending on the application
    • Quiet operation and efficient performance
  • UNICASE Worm Gear Units

    When the curtain opens and closes several times each evening and the scenery changes, stage technology depends on reliable drive systems. UNICASE Worm Gear Units enable:

    • Quiet operation for low-noise stage environments

    • High reliability for repeated daily cycles

    • Robust mechanical design for demanding stage applications

    • Low operating costs through high efficiency and long service life

  • Worm Gear Units

    Grain loading requires a high level of product safety. UNICASE Worm Gear Units enable the continuous transport of large quantities and loads in silos or logistics systems.

    • The UNICASE™ housing provides high rigidity, strength and thus precision. 
    • Precisely machined gearwheels ensure minimal wear.
    • The housing design prevents free rotation of components, eliminating any risk of injury.
    • A pressure vent ensures leak-free operation. 

Further product information

Energy Efficiency and TCO Consulting

Save resources and increase efficiency: consult with NORD and configure an energy-efficient drive solution that fits your needs.

Modernization and Extension

Drive modernization is used to update your drives to newer technology and increase system efficiency, resulting in a reduced carbon footprint. If you want to benefit from technical progress, bring your drive technology up to date with NORD! Throughout every step of the process, you'll have a competent and experienced partner by your side who knows what is important.

Get in touch with your NORD consultant