JPM Inc.

Drive Solutions for Cargo Loading Systems

Michigan design and engineering firm turns to NORD for the gear motors that help keep the world fed and its cargo moving.

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

More Information