Loading/Unloading Systems
Drive Solutions for Loading and Unloading in the Bulk Goods Industry
Efficient and reliable loading and unloading systems are critical links in the bulk material handling supply chain. From ports and terminals to processing plants, the ability to move vast quantities of materials quickly and safely is essential for operational success. NORD DRIVESYSTEMS provides robust, high-torque drive solutions engineered to power the most demanding loading and unloading equipment, ensuring maximum uptime and performance. We offer all drives from a single source (
geared motors
and
industrial gear units
), high system availability, optimally matched components (gear unit, motor,
frequency inverter,
and brakes), and customized engineering.
NORD DRIVESYSTEMS Offers Complete Drive Solutions From a Single Source
MAXXDRIVE® XC Right-Angle Gear Units
Industrial gear units
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
MAXXDRIVE® XC Parallel Gear Units
Industrial gear units
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
- Low-noise operation
UNICASE™ Helical Bevel Gear Motor
Helical bevel gear unit with robust housing and high ratio
- 0.12 kW – 200 kW
- 180 Nm – 50,000 Nm
- High power density
- Long service life with low maintenance
- High radial and axial load capacity
UNICASE™ Parallel Shaft Gear Motor
Compact design
- Power: 0.16 - 268 hp (0.12 kW – 200 kW)
- Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
- Compact Design
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Quiet Operation
Standard Asynchronous Motor
Asynchronous Motor
- 0.12 kW - 55 kW
- Protection Class: freely selectable and therefore individually adaptable
- Worldwide approvals and acceptance
- Efficiency Classes: IE1–IE4
- Flexible configurations with a variety of motor options
NORDAC PRO Variable Frequency Drive - SK 500E
Wide range of functions for cabinet control
- Power Range: 0.33 – 200 HP (0.25 – 160 kW)
- Protection Class: IP20
- Flexibly Adjustable with Scalable Ethernet Interfaces
- Scalable Range of Functions With Optional Plug-In Modules
- Multiple-Axis Operation Controllable via Multi-Encoder Interface
NORDAC® FLEX – SK 200E – Variable frequency drive
Greater flexibility, lower costs
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
- High functionality for a wide range of applications
Since 2012, the steel giant WISCO has been operating a large new transhipment port for iron ore on the East China Sea. The loading equipment in the port is moved by NORD geared motors.