Weighing and Dosing Systems

Drive Solutions for Weighing and Metering in the Bulk Goods Industry

In the bulk material handling industry, the accuracy and efficiency of your weighing and dosing systems are paramount. Whether you are dealing with powders, granules, or other bulk solids, precise measurement and controlled infeed are essential for maintaining product quality, optimizing processes, and minimizing waste. At NORD, we provide robust and reliable drive solutions engineered to meet the demanding requirements of weighing and dosing applications.

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

UNICASE™ Parallel Shaft Gear Motor

Compact design

  • Power: 0.16 - 268 hp (0.12 kW – 200 kW)
  • Torque: 974 - 885,075 lb-in (110 Nm – 100,000 Nm)
  • Compact Design
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Quiet Operation

UNICASE™ Helical Inline Gear Motor

Helical Gear Unit with High Efficiency

  • Power: 0.16 - 200.0 hp (0.12 kW – 160 kW)
  • Torque: 89 - 230,119 lb-in (10 Nm – 23,160 Nm)
  • Highly efficient
  • Compact design
  • Quiet operation

NORDBLOC.1® Helical Inline Gear Motor

Helical gear unit with hygienic design

  • 0.12 kW – 37 kW
  • 30 Nm – 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low weight thanks to aluminum housing
  • Low noise thanks to quiet running

Standard Asynchronous Motor

Robust and Highly Configurable

  • Power: 0.16 - 75 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE1–IE4
  • Protection class: Freely selectable protection classes for application flexibility
  • Globally approved for universal use
  • Broad range of configurable motor options

NORDAC® FLEX – SK 200E – Variable Frequency Drive

Greater flexibility, lower costs

  • Power: 0.33 – 30.0 hp (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Highly configurable modular design
  • High functionality for a wide range of applications

NORDAC PRO Variable Frequency Drive - SK 500E

Wide range control cabinet functionality

  • Power Range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection Class: IP20
  • Flexibly Adjustable with Scalable Ethernet Interfaces
  • Scalable Range of Functions With Optional Plug-In Modules
  • Multiple-Axis Operation Controllable via Multi-Encoder Interface

A6055 - Flyer: Bulk Material Handling


A6055 - Flyer: Bulk Material Handling
  • Download US-English
Documentation Details

More Information